JAJSFY2B August 2018 – June 2021 LM5146-Q1
PRODUCTION DATA
The intended input, output, and performance-related parameters pertinent to this design example are shown in Table 9-5.
DESIGN PARAMETER | VALUE |
---|---|
Input voltage range (steady state) | 8 V to 85 V |
Input transient voltage (peak) | 95 V |
Output voltage and current | 5 V, 12 A |
Input voltage UVLO thresholds | 8 V on, 7 V off |
Switching frequency (SYNC in) | 300 kHz |
Output voltage regulation | ±1% |
Load transient peak voltage deviation | < 100 mV |