JAJSFY8A August 2018 – November 2018 ADS1119
PRODUCTION DATA.
バッファを搭載しているため、高インピーダンス・ソースを直接接続できます。ゲイン段はバッファに追従し、1および4のゲインを選択可能です。ADS1119はシングルサイクル安定化により、最高1000サンプル/秒(SPS)のデータレートで変換を実行できます。雑音の多い産業用途では、20SPSで、デジタル・フィルタにより50Hzおよび60Hzの同時除去を実現します。
ADS1119は2線式のI2C互換インターフェイスを搭載しており、最高1MbpsのI2Cバス速度に対応します。2本のアドレス・ピンを介して、16種類のI2Cアドレスを選択することが可能です。
ADS1119は、16ピンのリードレスWQFNパッケージ、または16ピンTSSOPパッケージで供給され、-40℃ ~ +125℃の温度範囲で動作が規定されています。