JAJSG21C August 2019 – October 2024 TCAN1044-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
PD | Average power dissipation Normal mode | VCC = 5 V, VIO = 1.8 V, TJ= 27°C, RL = 60Ω, TXD input = 250 kHz 50% duty cycle square wave, CL_RXD = 15 pF | 110 | mW | ||
VCC = 5 V, VIO = 3.3 V, TJ= 27°C, RL = 60Ω, TXD input = 250 kHz 50% duty cycle square wave, CL_RXD = 15 pF | 110 | mW | ||||
VCC = 5 V, VIO = 5 V, TJ= 27°C, RL = 60Ω, TXD input = 250 kHz 50% duty cycle square wave, CL_RXD = 15 pF | 110 | mW | ||||
VCC = 5.5 V, VIO = 1.8 V, TA= 125°C, RL = 60Ω, TXD input = 2.5 MHz 50% duty cycle square wave, CL_RXD = 15 pF | 120 | mW | ||||
VCC = 5.5 V, VIO = 3.3 V, TA= 125°C, RL = 60Ω, TXD input = 2.5 MHz 50% duty cycle square wave, CL_RXD = 15 pF | 120 | mW | ||||
VCC = 5.5 V, VIO = 5 V, TA= 125°C, RL = 60Ω, TXD input = 2.5 MHz 50% duty cycle square wave, CL_RXD = 15 pF | 120 | mW | ||||
TTSD | Thermal shutdown temperature | 192 | °C | |||
TTSD_HYS | Thermal shutdown hysteresis | 10 |