JAJSG64C March 2015 – August 2018 LP8758-B0
PRODUCTION DATA.
Address: 0x07
D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
Reserved | ILIM2[2:0] | Reserved |
Bits | Field | Type | Default | Description |
---|---|---|---|---|
7:6 | Reserved | R/W | 00 | |
5:3 | ILIM2[2:0] | R/W | 111 | Sets the switch current limit of BUCK2. Can be programmed at any time during operation:
000 - 1.5 A 001 - 2.0 A 010 - 2.5 A 011 - 3.0 A 100 - 3.5 A 101 - 4.0 A 110 - 4.5 A 111 - 5.0 A (Default) |
2:0 | Reserved | R/W | 010 |