JAJSG76C September 2018 – April 2024 LM5164
PRODUCTION DATA
Figure 7-1 shows the schematic for a 12-V, 1-A COT converter.
This and subsequent design examples are provided herein to showcase the LM5164 converter in several different applications. Depending on the source impedance of the input supply bus, an electrolytic capacitor may be required at the input to ensure stability, particularly at low input voltage and high output current operating conditions. See the Section 7.3 section for more details.