JAJSG76C September 2018 – April 2024 LM5164
PRODUCTION DATA
The Section 6.3.1 section gives a brief introduction to the LM5164 diode emulation (DEM) feature. The converter enters DEM during light-load conditions when the inductor current decays to zero and the synchronous MOSFET is turned off to prevent negative current in the system. In the DEM state, the load current is lower than half of the peak-to-peak inductor current ripple and the switching frequency decreases when the load is further decreased as the device operates in a pulse skipping mode. A switching pulse is set when VFB drops below 1.2 V.
As the frequency of operation decreases and VFB remains above 1.2 V (VREF) with the output capacitor sourcing the load current for greater than 15 µs, the converter enters an ultra-low IQ sleep mode to prevent draining the input power supply. The input quiescent current (IQ) required by the LM5164 decreases to 10 µA in sleep mode, improving the light-load efficiency of the regulator. In this mode, all internal controller circuits are turned off to ensure very low current consumption by the device. Such low IQ renders the LM5164 as the best option to extend operating lifetime for off-battery applications. The FB comparator and internal bias rail are active to detect when the FB voltage drops below the internal reference VREF and the converter transitions out of sleep mode into active mode. There is a 9-µs wake-up delay from sleep to active states.