JAJSG90A JANUARY 2015 – September 2018 TPL5110
PRODUCTION DATA.
The design is driven by the low current consumption constraint. The data are usually acquired on a rate which is in the range between 30 s and 60 s. The highest necessity is the maximization of the battery life. The TPL5110 helps achieve this goal because it allows turning off the RF micro.