JAJSG99 September 2018 ADS1235
PRODUCTION DATA.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
FSC[7:0] | |||||||
R/W-00h | |||||||
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
FSC[15:8] | |||||||
R/W-00h | |||||||
23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
FSC[23:16] | |||||||
R/W-40h |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
23:0 | FSC[23:0] | R/W | 400000h |
Full-Scale Calibration These three registers are the 24-bit full scale calibration word. The full-scale calibration is straight binary format. The ADC divides the register value by 400000h then multiplies the result with the conversion data. The scaling operation occurs after the offset operation. |