JAJSG99 September 2018 ADS1235
PRODUCTION DATA.
This command is used for self offset calibration. See the Offset Self-Calibration (SFOCAL) section for details. Table 22 shows the SFOCAL command byte sequence.
DIRECTION | BYTE 1 | BYTE 2 | BYTE 3 | BYTE 4 |
---|---|---|---|---|
No CRC mode | ||||
DIN | 19h | Arbitrary | ||
DOUT/DRDY | FFh | Echo byte 1 | ||
CRC mode | ||||
DIN | 19h | Arbitrary | CRC-2 | 00h |
DOUT/DRDY | FFh | Echo byte 1 | Echo Byte 2 | Out CRC-2 |