JAJSGA2F September 2018 – June 2021 TPS2663
PRODUCTION DATA
With the TPS2663x devices, a simple 24-V power supply path protection can be realized using a minimum of five external components as shown in the schematic diagram in Figure 10-11. The external components required are: a N–Channel Power FET Q1, a N–Channel signal FET Q2 and a R(ILIM) resistor to program the current limit, C(IN) and C(OUT) capacitors.
Protection features with this configuration include: