JAJSGA2F September 2018 – June 2021 TPS2663
PRODUCTION DATA
The RPGOOD serves as pull-up for the open-drain output. The current sink by this pin must not exceed 10 mA (see the Absolute Maximum Ratings table). Typical resistance value in the range of 10 kΩ to 100 kΩ is recommended for RPGOOD. Connect PGOOD directly to the EN pin of the DC-DC converter. Figure 10-6 and Figure 9-8 illustrate the power up and power down performance of the system respectively. The CIN is a local bypass capacitor to suppress noise at the input. A minimum of 1 µF is recommended for C(IN) for limit the slew rates during the surge test.