JAJSGG2C October 2018 – June 2019 ADS125H02
PRODUCTION DATA.
The RESET command resets the ADC operation and resets all registers to default. See the Reset by Command section for details. Table 18 lists the RESET command byte sequence.
DIRECTION | BYTE 1 | BYTE 2 | BYTE 3 | BYTE 4 |
---|---|---|---|---|
DIN | 06h | Arbitrary | CRC-2 | 00h |
DOUT/DRDY | FFh | Echo byte 1 | Echo byte 2 | Out CRC-2 |