JAJSGH2B November 2017 – September 2022 ADS7142-Q1
PRODUCTION DATA
For this mode, set DATA_BUFFER_OPMODE to 000b. With stop burst, the user can configure the device to stop filling the data buffer with conversion results by setting the SEQ_ABORT bit. If more than 16 conversions occur between start of sequence and abort of sequence, the entries first written into the data buffer are overwritten. Figure 7-21 and Figure 7-22 illustrate the filling of the data buffer in autonomous mode with stop burst.