JAJSGH2B November 2017 – September 2022 ADS7142-Q1
PRODUCTION DATA
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
1 | GND | Supply | Ground for power supply, all analog and digital signals are referred to this pin. |
2 | AVDD | Supply | Analog supply input, also used as the reference voltage for analog-to-digital conversion. |
3 | AINP/AIN0 | Analog input | Single-channel operation: positive analog signal input. Two-channel operation: analog signal input, channel 0. |
4 | AINM/AIN1 | Analog input | Single-channel operation: negative analog signal input. Two-channel operation: analog signal input, channel 1. |
5 | ADDR | Analog Input | Input for selecting the I2C address of the device. See the Section 7.3.6 section for details. |
6 | BUSY/ RDY | Digital output | The device pulls this pin high when scanning through channels in a sequence and brings this pin low when the sequence is completed or aborted. |
7 | ALERT | Digital output | Active low, open-drain output. The status of this pin is controlled by the digital window comparator block. Connect a pullup resistor from DVDD to this pin. |
8 | SDA | Digital input/output | Serial data input/output for the I2C interface. Connect a pullup resistor from DVDD to this pin. |
9 | SCL | Digital input | Serial clock for the I2C interface. Connect a pullup resistor from DVDD to this pin. |
10 | DVDD | Supply | Digital I/O supply voltage. |