JAJSGH2B November 2017 – September 2022 ADS7142-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
ANALOG INPUT (Two-Channel Single-Ended Configuration) | ||||||
Full-scale input voltage span(1) | AINP/AIN0 to GND or AINM/AIN1 to GND | 0 | AVDD | V | ||
Absolute input voltage range | AINP/AIN0 to GND or AINM/AIN1 to GND | –0.1 | AVDD + 0.1 | V | ||
ANALOG INPUT (Single-Channel Single-Ended Configuration with Remote Ground Sense) | ||||||
Full-scale input voltage span(1) | AINP/AIN0 to AINM/AIN1 | 0 | AVDD | V | ||
Absolute input voltage range | AINP/AIN0 to GND | –0.1 | AVDD + 0.1 | V | ||
AINM/AIN1 to GND | –0.1 | 0.1 | ||||
ANALOG INPUT (Single-Channel Pseudo-Differential Configuration with Remote Ground Sense) | ||||||
Full-scale input voltage span(1) | AINP/AIN0 to AINM/AIN1 | –AVDD/2 | AVDD/2 | V | ||
Absolute input voltage range | AINP/AIN0 to GND | –0.1 | AVDD + 0.1 | V | ||
AINM/AIN1 to GND | AVDD/2 – 0.1 | AVDD/2 + 0.1 | ||||
INTERNAL OSCILLATOR | ||||||
tHSO | Time period for high-speed oscillator | 50 | 110 | ns | ||
tLPO | Time period for low-power oscillator | 95.2 | 300 | µs | ||
DIGITAL INPUT/OUTPUT (SCL, SDA) | ||||||
VIH | High-level input voltage | 0.7 × DVDD | DVDD | V | ||
VIL | Low-level input voltage | 0 | 0.3 × DVDD | V | ||
VOL | Low-level output voltage | With 3 mA sink current and DVDD > 2 V | 0 | 0.4 | V | |
With 3 mA sink current and 1.65 V < DVDD < 2 V | 0 | 0.2 × DVDD | ||||
IOL | Low-level output current (sink) | VOL = 0.4 V for standard and fast mode (100, 400 kHz) | 3 | mA | ||
VOL = 0.6 V for fast mode (400 kHz) | 6 | |||||
VOL = 0.4 V fast mode Plus (1 MHz) | 20 | |||||
IOL | Low-level output current (sink) | VOL= 0.4 V high speed (1.7 MHz, 3.4 MHz) | 25 | mA | ||
II | Input current on pin | 10 | µA | |||
CI | Input capacitance on pin | 10 | pF | |||
DIGITAL OUTPUT (BUSY/RDY) | ||||||
VOH | High-level output voltage | Isource = 200 µA | 0.8 × DVDD | DVDD | V | |
Isource = 2 mA | 0.7 × DVDD | DVDD | ||||
VOL | Low-level output voltage | Isink = 200 µA | 0 | 0.2 × DVDD | V | |
Isink = 2 mA | 0 | 0.3 × DVDD | ||||
DIGITAL OUTPUT (ALERT) | ||||||
IOL | Low-level output current | VOL < 0.25 V | 5 | mA | ||
VOL | Low-level output voltage | Isink = 5 mA | 0 | 0.25 | V | |
POWER-SUPPLY REQUIREMENTS | ||||||
AVDD | Analog supply voltage | 1.65 | 3.6 | V | ||
DVDD | Digital I/O supply voltage | 1.65 | 3.6 | V |