JAJSGI4B November 2018 – March 2021 ADC12DJ3200QML-SP
PRODUCTION DATA
A common use-case for ADC12DJ3200QML-SP is as the digitizer in a wideband RF sampling receiver. Many applications, such as wideband satellite communications or synthetic aperture radar (SAR), will fall into this common configuration. In this case, DC coupling is not required and therefore a transformer or balun is used to interface the single-ended amplifier with the differential inputs of ADC12DJ3200QML-SP.