JAJSGI4B November 2018 – March 2021 ADC12DJ3200QML-SP
PRODUCTION DATA
ADC cores can generate bit errors within a sample, often called code errors (CER) or referred to as sparkle codes, resulting from metastability caused by non-ideal comparator limitations. The ADC12DJ3200QML-SP uses a unique ADC architecture that inherently allows significant code error rate improvements from traditional pipelined flash or successive approximation register (SAR) ADCs. The code error rate of the ADC12DJ3200QML-SP is multiple orders of magnitude better than what can be achieved in alternative architectures at equivalent sampling rates providing significant signal reliability improvements.