JAJSGI4B November 2018 – March 2021 ADC12DJ3200QML-SP
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | SUBGROUP(1) | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
FPBW | Full-power input bandwidth (–3 dB)(2) | Foreground calibration | 7.3 | GHz | |||
Background calibration | 7.3 | ||||||
XTALK | Channel-to-channel crosstalk | Dual-channel mode, aggressor = 400 MHz, –1 dBFS | –88 | dB | |||
Dual-channel mode, aggressor = 3 GHz, –1 dBFS | –56 | ||||||
Dual-channel mode, aggressor = 6 GHz, –1 dBFS | –57 | ||||||
CER | Code error rate | Does not include SerDes bit-error rate (BER) | 10–18 | Errors / Sample | |||
NOISEDC | DC input noise standard deviation | No input, foreground calibration, excludes DC offset, includes fixed interleaving spur (fS / 2 spur) | 2.5 | LSB | |||
NSD | Noise spectral density, no input signal, excludes fixed interleaving spur (fS / 2 spur) | Maximum full-scale voltage (FS_RANGE_A = FS_RANGE_B = 0xFFFF) setting, foreground calibration | –149.5 | dBFS/Hz | |||
Default full-scale voltage (FS_RANGE_A = FS_RANGE_B = 0xA000) setting, foreground calibration | –147.5 | ||||||
NF | Noise figure, no input, ZS = 100 Ω | Maximum full-scale voltage (FS_RANGE_A = 0xFFFF) setting, foreground calibration | 23.5 | dB | |||
Default full-scale voltage (FS_RANGE_A = 0xA000) setting, foreground calibration | 25.5 | ||||||
SNR | Signal-to-noise ratio, large signal, excluding DC, HD2 to HD9 and interleaving spurs | fIN = 347 MHz, AIN = –1 dBFS | 55.7 | dBFS | |||
fIN = 347 MHz, AIN = –1 dBFS, maximum FS_RANGE_A and FS_RANGE_B setting, foreground calibration | 57.2 | ||||||
fIN = 997 MHz, AIN = –1 dBFS | 55.5 | ||||||
fIN = 2482 MHz, AIN = –1 dBFS | [4, 5, 6] | 51.0 | 55.0 | ||||
fIN = 2482 MHz, AIN = –1 dBFS, maximum FS_RANGE_A and FS_RANGE_B setting, foreground calibration | 56.0 | ||||||
fIN = 4997 MHz, AIN = –1 dBFS | 53.0 | ||||||
fIN = 6397 MHz, AIN = –1 dBFS | 51.8 | ||||||
fIN = 8197 MHz, AIN = –1 dBFS | 50.4 | ||||||
SNR | Signal-to-noise ratio, small signal, excluding DC, HD2 to HD9 and interleaving spurs | fIN = 347 MHz, AIN = –16 dBFS | 56.4 | dBFS | |||
fIN = 997 MHz, AIN = –16 dBFS | 56.6 | ||||||
fIN = 2482 MHz, AIN = –16 dBFS | 56.5 | ||||||
fIN = 4997 MHz, AIN = –16 dBFS | 56.3 | ||||||
fIN = 6397 MHz, AIN = –16 dBFS | 56.5 | ||||||
fIN = 8197 MHz, AIN = –16 dBFS | 56.0 | ||||||
SINAD | Signal-to-noise and distortion ratio, large signal, excluding DC and fS / 2 fixed spurs | fIN = 347 MHz, AIN = –1 dBFS | 55.3 | dBFS | |||
fIN = 997 MHz, AIN = –1 dBFS | 54.9 | ||||||
fIN = 2482 MHz, AIN = –1 dBFS | [4, 5, 6] | 50.0 | 54.4 | ||||
fIN = 4997 MHz, AIN = –1 dBFS | 51.3 | ||||||
fIN = 6397 MHz, AIN = –1 dBFS | 49.9 | ||||||
fIN = 8197 MHz, AIN = –1 dBFS | 48.1 | ||||||
ENOB | Effective number of bits, large signal, excluding DC and fS / 2 fixed spurs | fIN = 347 MHz, AIN = –1 dBFS | 8.9 | Bits | |||
fIN = 997 MHz, AIN = –1 dBFS | 8.8 | ||||||
fIN = 2482 MHz, AIN = –1 dBFS | [4, 5, 6] | 8.0 | 8.7 | ||||
fIN = 4997 MHz, AIN = –1 dBFS | 8.2 | ||||||
fIN = 6397 MHz, AIN = –1 dBFS | 8.0 | ||||||
fIN = 8197 MHz, AIN = –1 dBFS | 7.7 | ||||||
SFDR | Spurious-free dynamic range, large signal, excluding DC and fS / 2 fixed spurs | fIN = 347 MHz, AIN = –1 dBFS | 69 | dBFS | |||
fIN = 347 MHz, AIN = –1 dBFS, maximum FS_RANGE_A and FS_RANGE_B setting, foreground calibration | 70 | ||||||
fIN = 997 MHz, AIN = –1 dBFS | 68 | ||||||
fIN = 2482 MHz, AIN = –1 dBFS | [4, 5, 6] | 58 | 67 | ||||
fIN = 2482 MHz, AIN = –1 dBFS, maximum FS_RANGE_A and FS_RANGE_B setting, foreground calibration | 62 | ||||||
fIN = 4997 MHz, AIN = –1 dBFS | 59 | ||||||
fIN = 6397 MHz, AIN = –1 dBFS | 56 | ||||||
fIN = 8197 MHz, AIN = –1 dBFS | 53 | ||||||
SFDR | Spurious-free dynamic range, small signal, excluding DC and fS / 2 fixed spurs | fIN = 347 MHz, AIN = –16 dBFS | 74 | dBFS | |||
fIN = 997 MHz, AIN = –16 dBFS | 75 | ||||||
fIN = 2482 MHz, AIN = –16 dBFS | 74 | ||||||
fIN = 4997 MHz, AIN = –16 dBFS | 75 | ||||||
fIN = 6397 MHz, AIN = –16 dBFS | 74 | ||||||
fIN = 8197 MHz, AIN = –16 dBFS | 76 | ||||||
fS / 2 | fS / 2 fixed interleaving spur, independent of input signal | No input | [4, 5, 6] | –77 | –50 | dBFS | |
HD2 | 2nd-order harmonic distortion | fIN = 347 MHz, AIN = –1 dBFS | –75 | dBFS | |||
fIN = 347 MHz, AIN = –1 dBFS, maximum FS_RANGE_A and FS_RANGE_B setting, foreground calibration | –75 | ||||||
fIN = 997 MHz, AIN = –1 dBFS | –74 | ||||||
fIN = 2482 MHz, AIN = –1 dBFS | [4, 5, 6] | –75 | –58 | ||||
fIN = 2482 MHz, AIN = –1 dBFS, maximum FS_RANGE_A and FS_RANGE_B setting, foreground calibration | –74 | ||||||
fIN = 4997 MHz, AIN = –1 dBFS | –61 | ||||||
fIN = 6397 MHz, AIN = –1 dBFS | –61 | ||||||
fIN = 8197 MHz, AIN = –1 dBFS | –64 | ||||||
HD3 | 3rd-order harmonic distortion | fIN = 347 MHz, AIN = –1 dBFS | –72 | dBFS | |||
fIN = 347 MHz, AIN = –1 dBFS, maximum FS_RANGE_A and FS_RANGE_B setting, foreground calibration | –70 | ||||||
fIN = 997 MHz, AIN = –1 dBFS | –74 | ||||||
fIN = 2482 MHz, AIN = –1 dBFS | [4, 5, 6] | –67 | –58 | ||||
fIN = 2482 MHz, AIN = –1 dBFS, maximum FS_RANGE_A and FS_RANGE_B setting, foreground calibration | –62 | ||||||
fIN = 4997 MHz, AIN = –1 dBFS | –59 | ||||||
fIN = 6397 MHz, AIN = –1 dBFS | –56 | ||||||
fIN = 8197 MHz, AIN = –1 dBFS | –53 | ||||||
fS / 2-fIN | fS / 2 – fIN interleaving spur, signal dependent | fIN = 347 MHz, AIN = –1 dBFS | –76 | dBFS | |||
fIN = 997 MHz, AIN = –1 dBFS | –72 | ||||||
fIN = 2482 MHz, AIN = –1 dBFS | [4, 5, 6] | –73 | –58 | ||||
fIN = 4997 MHz, AIN = –1 dBFS | –71 | ||||||
fIN = 6397 MHz, AIN = –1 dBFS | –68 | ||||||
fIN = 8197 MHz, AIN = –1 dBFS | –66 | ||||||
SPUR | Worst-harmonic, 4th-order distortion or higher | fIN = 347 MHz, AIN = –1 dBFS | –76 | dBFS | |||
fIN = 997 MHz, AIN = –1 dBFS | –74 | ||||||
fIN = 2482 MHz, AIN = –1 dBFS | [4, 5, 6] | –74 | –60 | ||||
fIN = 4997 MHz, AIN = –1 dBFS | –72 | ||||||
fIN = 6397 MHz, AIN = –1 dBFS | –69 | ||||||
fIN = 8197 MHz, AIN = –1 dBFS | –68 | ||||||
IMD3 | 3rd-order intermodulation distortion | fIN = 347 MHz ± 5 MHz, AIN = –7 dBFS per tone | –86 | dBFS | |||
fIN = 997 MHz ± 5 MHz, AIN = –7 dBFS per tone | –82 | ||||||
fIN = 2482 MHz ± 5 MHz, AIN = –7 dBFS per tone | –73 | ||||||
fIN = 4997 MHz ± 5 MHz, AIN = –7 dBFS per tone | –65 | ||||||
fIN = 6397 MHz ± 5 MHz, AIN = –7 dBFS per tone | –60 | ||||||
fIN = 8197 MHz ± 5 MHz, AIN = –7 dBFS per tone | –52 |