12ビット、RF サンプリング A/D コンバータ (ADC)" />
JAJSGI4B November 2018 – March 2021 ADC12DJ3200QML-SP
PRODUCTION DATA
A wideband RF sampling receiver can be configured in a number of different modes. For instance, ADC12DJ3200QML-SP could operate in dual channel mode and sample in either the 1st, 2nd or 3rd Nyquist zone. However, in this example assume that ADC12DJ3200QML-SP operates in single-channel mode at a sampling rate of 6.4 GSPS and the 2nd Nyquist zone is used. The input signals can then be between 3.2 GHz to 6.4 GHz, less anti-alias filtering margin, when running in single-channel mode at 6.4 GSPS. The RF components are not addressed in detail here, but instead is discussed in generalities in the RF Input Signal Path section.
System Requirement | Specification | Units |
---|---|---|
Sampling rate | 6.4 | GSPS |
Instantaneous signal bandwidth | 2.5 | GHz |
Input signal center frequency | 4.8 | GHz |
ADC interface | JESD204B | — |
Maximum SerDes line rate | 6.4 | Gbps |