JAJSGI4B November 2018 – March 2021 ADC12DJ3200QML-SP
PRODUCTION DATA
Test modes are enabled by setting JTEST (see the JESD204B test pattern control register) to the desired test mode. Each test mode is described in detail in the following sections. Regardless of the test mode, the serializer outputs are powered up based on JMODE. Only enable the test modes when the JESD204B link is disabled. Figure 7-22 provides a diagram showing the various test mode insertion points.