JAJSGI4B November 2018 – March 2021 ADC12DJ3200QML-SP
PRODUCTION DATA
Table 7-43 lists the parameters that can be trimmed and the associated registers.
TRIM PARAMETER | TRIM REGISTER | NOTES |
---|---|---|
Band-gap reference | BG_TRIM | Measurement on BG output pin. |
Input termination resistance | RTRIM_x, where x = A for INA± or B for INB±) | The device must be powered on with a clock applied. |
Input offset voltage | OADJ_x_VINy, where x = ADC core (A, B or C) and y = A for INA± or B for INB±) | A different trim value is allowed for each ADC core (A, B, or C) to allow more consistent offset performance in background calibration mode. |
INA± and INB± gain | GAIN_TRIM_x, where x = A for INA± or B for INB±) | Set FS_RANGE_A and FS_RANGE_B to default values before trimming the input. Use FS_RANGE_A and FS_RANGE_B to adjust the full-scale input voltage. |
INA± and INB± full-scale input voltage | FS_RANGE_x, where x = A for INA± or B for INB±) | Full-scale input voltage adjustment for each input. The default value is effected by GAIN_TRIM_x (x = A or B). Trim GAIN_TRIM_x with FS_RANGE_x set to the default value. FS_RANGE_x can then be used to trim the full-scale input voltage. |
Intra-ADC core timing (bank timing) | Bx_TIME_y, where x = bank number (0–5) and y = 0° or –90° clock phase | Trims the timing between the two banks of an ADC core (ADC A, B, or C) for two clock phases, either 0° or –90°. The –90° clock phase is used in single-channel mode only. |
Inter-ADC core timing (dual-channel mode) | TADJ_A, TADJ_B, TADJ_CA, TADJ_CB | The suffix letter (A, B, CA, or CB) indicates the ADC core that is being trimmed. CA indicates the timing trim in background calibration mode for ADC C when standing in for ADC A, whereas CB is the timing trim for ADC C when standing in for ADC B. |
Inter-ADC core timing (single-channel mode) | TADJ_A_FG90, TADJ_B_FG0, TADJ_A_BG90, TADJ_C_BG0, TADJ_C_BG90, TADJ_B_BG0 | The middle letter (A, B, or C) indicates the ADC core that is being trimmed. FG indicates a trim for foreground calibration while BG indicates background calibration. The suffix of 0 or 90 indicates the clock phase applied to the ADC core. 0 indicates a 0° clock and is sampling in-phase with the clock input. 90 indicates a 90° clock and therefore is sampling out-of-phase with the clock input. These timings must be trimmed for optimal performance if the user prefers to use INB± in single-channel mode. These timings are trimmed for INA± at the factory. |