JAJSGI4B November 2018 – March 2021 ADC12DJ3200QML-SP
PRODUCTION DATA
The ADC12DJ3200QML-SP can also be used as a single-channel ADC where the sampling rate is equal to two times the clock frequency (fS = 2 × fCLK) provided at the CLK+ and CLK– pins. This mode effectively interleaves the two ADC channels together to form a single-channel ADC at twice the sampling rate. This mode is chosen simply by setting JMODE to the appropriate setting for the desired configuration as described in Table 7-18. Either analog input, INA± or INB±, can serve as the input to the ADC, however INA± is recommended for best performance. The analog input can be selected using SINGLE_INPUT (see the input mux control register). The digital down-converters cannot be used in single-channel mode.
For optimized performance in single-channel mode, use INA± as the input to the ADC.