JAJSGI4B November 2018 – March 2021 ADC12DJ3200QML-SP
PRODUCTION DATA
The ADC12DJ3200QML-SP uses the JESD204B high-speed serial interface for data converters to transfer data from the ADC to the receiving logic device. The ADC12DJ3200QML-SP serialized lanes are capable of operating up to 12.8 Gbps, slightly above the JESD204B maximum lane rate. A maximum of 16 lanes can be used to allow lower lane rates for interfacing with speed-limited logic devices. Figure 7-19 shows a simplified block diagram of the JESD204B interface protocol.
The various signals used in the JESD204B interface and the associated ADC12DJ3200QML-SP pin names are summarized briefly in Table 7-15 for reference.
SIGNAL NAME | ADC12DJ3200QML-SP PIN NAMES | DESCRIPTION |
---|---|---|
Data | DA0+...DA7+, DA0–...DA7–, DB0+...DB7+, DB0–...DB7– | High-speed serialized data after 8b, 10b encoding |
SYNC | SYNCSE, TMSTP+, TMSTP– | Link initialization signal (handshake), toggles low to start code group synchronization (CGS) process |
Device clock | CLK+, CLK– | ADC sampling clock, also used for clocking digital logic and output serializers |
SYSREF | SYSREF+, SYSREF– | System timing reference used to deterministically reset the internal local multiframe counters in each JESD204B device |