JAJSGJ7B October 2017 – July 2019 ISO7041
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
tPLH, tPHL | Propagation delay time | See Figure 9 | 140 | 165 | ns | |
tP(dft) | Propagation delay drift | 15 | ps/℃ | |||
tUI | Minimum pulse width | See Figure 9 | 500 | ns | ||
PWD | Pulse width distortion | 10 | ns | |||
tsk(o) | Channel to channel output skew time | Same-direction channels | 10 | ns | ||
Opposite-direction channels | 10 | ns | ||||
tsk(p-p) | Part to part skew time | 70 | ns | |||
tr | Output signal rise time | See Figure 9 | 5 | ns | ||
tf | Output signal fall time | 5 | ns | |||
tDO | Default output delay time from input power loss | Refresh enabled, See Figure 10 | 400 | 750 | us | |
tPU | Time from UVLO to valid output data | 1 | 5 | ms | ||
FR | Refresh rate | 5 | 10 | kbps |