JAJSGO0C February 2018 – September 2019 BQ25882
PRODUCTION DATA.
The internal bias circuits are powered from either VBAT or VBUS. When VBUS rises above VVBUS_UVLOZ or BAT rises above VBAT_UVLOZ, the BATFET driver is active. I2C interface is ready for communication and all the registers are reset to default value. The host can access all the registers after POR.