JAJSGO0C February 2018 – September 2019 BQ25882
PRODUCTION DATA.
REG0D is shown in Figure 50 and described in Table 22.
Return to Summary Table.
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Reset | 0 | 0 | 0 | 0 | 0 | X | X | X |
Field | RESERVED | RESERVED | RESERVED | RESERVED | RESERVED | TS_STAT[2:0] |
Bit | Field | Type | Reset by REG_RST | Reset by WATCHDOG | Description | |
---|---|---|---|---|---|---|
7 | RESERVED | R | No | No | Reserved bit always reads 0 | |
6 | RESERVED | R | No | No | Reserved bit always reads 0 | |
5 | RESERVED | R | No | No | Reserved bit always reads 0 | |
4 | RESERVED | R | No | No | Reserved bit always reads 0 | |
3 | RESERVED | R | No | No | Reserved bit always reads 0 | |
2 | TS_STAT[2] | R | No | No | NTC (TS) Status:
000 – Normal 010 – TS Warm 011 – TS Cool 101 – TS Cold 110 – TS Hot |
|
1 | TS_STAT[1] | R | No | No | ||
0 | TS_STAT[0] | R | No | No |