JAJSGO4D November 2018 – December 2019 TPS1HA08-Q1
PRODUCTION DATA.
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VBB | Nominal supply voltage | 8 | 18 | V | |
VBB | Extended operating range (1) | 3 | 28 | V | |
VEN | Enable voltage | –1 | 5.5 | V | |
VLATCH | LATCH voltage | –1 | 5.5 | V | |
VDIA_EN | Diagnostic enable voltage | –1 | 5.5 | V | |
VSEL1,
VSEL2 |
Select voltage | –1 | 5.5 | V | |
VST | Status voltage | 0 | 5.5 | V | |
VSNS | Sense voltage | –1 | VSNSclamp | V | |
IMAX | Continuous load current | TA = 70°C | 0 | 10 | A |