JAJSGO4D November 2018 – December 2019 TPS1HA08-Q1
PRODUCTION DATA.
The includes temperature sensors on the FET and inside of the device controller. When TJ,FET > TABS, the device will see a thermal shutdown fault. After the fault is detected, the switch will turn off. The fault is cleared when the switch temperature decreases by the hysteresis value, THYS.