JAJSGO7C July 2013 – November 2017 TAS5760LD
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
OVERTHRES(PVDD) | PVDD Overvoltage Error Threshold | PVDD Rising | 18 | V | ||
OVEFTHRES(PVDD) | PVDD Overvoltage Error Threshold | PVDD Falling | 17.3 | V | ||
UVEFTHRES(PVDD) | PVDD Undervoltage Error (UVE) Threshold | PVDD Falling | 3.95 | V | ||
UVERTHRES(PVDD) | PVDD UVE Threshold (PVDD Rising) | PVDD Rising | 4.15 | V | ||
OTETHRES | Overtemperature Error (OTE) Threshold | 150 | °C | |||
OTEHYST | Overtemperature Error (OTE) Hysteresis | 15 | °C | |||
OCETHRES | Overcurrent Error (OCE) Threshold for each BTL Output | PVDD= 15V, TA = 25 °C | 7 | A | ||
DCETHRES | DC Error (DCE) Threshold | PVDD= 12V, TA = 25 °C | 2.6 | V | ||
TSPK_FAULT | Speaker Amplifier Fault Time Out period | DC Detect Error | 650 | ms | ||
OTE or OCP Fault | 1.3 | s | ||||
UVETHRES(DRVDD) | Undervoltage Error (UVE) Threshold for headphone and line driver amplifier | Sensed on DR_UVE pin | 1.25 | V | ||
ILIMIT(DR) | Current Sourcing Limit of the Headphone and line driver amplifier | 68 | mA |