JAJSGO7C July 2013 – November 2017 TAS5760LD
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
Input to Output Attenuation when muted | 80 | dB | ||||
|VOS|(DR) | Output Offset Voltage of Headphone Amplifier and Line Driver | 0.5 | mV | |||
fCP | Charge Pump Switching Frequency | 200 | 300 | 400 | kHz | |
ICN(HP) | Idle Channel Noise | R(HP) = 32 Ω, A-Weighted | 13 | µVrms | ||
ICN(LD) | Idle Channel Noise | R(LD) = 3 kΩ, A-Weighted | 11 | µVrms | ||
Po(HP) | Headphone Amplifier Output Power | R(HP) = 16 Ω, THD+N = 1%, Outputs in Phase | 40 | mW | ||
PSRR(DR) | Power Supply Rejection Ratio of Headphone Amplifier and Line Driver | 80 | dB | |||
SNR(HP) | Signal to Noise Ratio | (Referenced to 25 mW Output Signal), R(HP) = 16 Ω, A-Weighted | 96 | dB | ||
SNR(LD) | Signal to Noise Ratio | (Referenced to 2 Vrms Output Signal), R(LD) = 3 kΩ, A-Weighted | 90 | 105 | dB | |
THD+N(HP) | Total Harmonic Distortion and Noise for the Headphone Amplifier | PO(HP) = 10 mW | 0.01% | |||
THD+N(LD) | Total Harmonic Distortion and Noise for the Line Driver | VO(LD) = 2 Vrms | 0.002% | |||
Vo(LD) | Line Driver Output Voltage | THD+N = 1%, R(LD) = 3kΩ, Outputs in Phase | 2 | 2.4 | Vrms | |
X-Talk(HP) | Cross-talk (worst case between LtoR and RtoL coupling) | PO(HP) = 20 mW | –90 | dB | ||
X-Talk(LD) | Cross-talk (worst case between LtoR and RtoL coupling) | Vo = 1 Vrms | –111 | dB | ||
ZO(DR) | Output Impedance when muted | DR_MUTE = LOW | 110 | mΩ | ||
IMUTE(DR) | Current drawn from DRVDD supply in mute | DR_MUTE = LOW | 12 | mA | ||
IDRVDD(HP) | Current drawn from DRVDD supply with headphone | DR_MUTE = HIGH, PO(HP) = 25 mW, Input = 1kHz | 60 | mA | ||
IDRVDD(LD) | Current drawn from DRVDD supply with line driver | DR_MUTE = HIGH, VO(LD) = 2 Vrms, Input = 1kHz | 12 | mA |