JAJSGO7C July 2013 – November 2017 TAS5760LD
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
CL(I²C) | Allowable Load Capacitance for Each I²C Line | 400 | pF | |||
fSCL | Support SCL frequency | No Wait States | 400 | kHz | ||
tbuf | Bus Free time between STOP and START conditions | 1.3 | µS | |||
tf(I²C) | Rise Time, SCL and SDA | 300 | ns | |||
th1(I²C) | Hold Time, SCL to SDA | 0 | ns | |||
th2(I²C) | Hold Time, START condition to SCL | 0.6 | µs | |||
tI²C(start) | I²C Startup Time | 12 | mS | |||
tr(I²C) | Rise Time, SCL and SDA | 300 | ns | |||
tsu1(I²C) | Setup Time, SDA to SCL | 100 | ns | |||
tsu2(I²C) | Setup Time, SCL to START condition | 0.6 | µS | |||
tsu3(I²C) | Setup Time, SCL to STOP condition | 0.6 | µS | |||
Tw(H) | Required Pulse Duration, SCL HIGH | 0.6 | µS | |||
Tw(L) | Required Pulse Duration, SCL LOW | 1.3 | µS |