JAJSGO7C July 2013 – November 2017 TAS5760LD
PRODUCTION DATA.
When used in Hardware Control Mode, the Serial Audio Port (SAP) accepts only I2S formatted data. Additionally, the device operates in Single-Speed Mode (SSM), which means that supported sample rates, MCLK rates, and SCLK rates are limited to those shown in the table below. Additional clocking options, including higher sample rates, are available when operating the device in Software Control Mode.
Table 3 details the supported SCLK rates for each of the available sample rate and MCLK rate configurations. For each fS and MCLK rate, the supported SCLK rates are shown and are represented in multiples of the sample rate, which is written as "x fS".
MCLK Rate
[x fS] |
||||||
---|---|---|---|---|---|---|
128 | 192 | 256 | 384 | 512 | ||
Sample Rate [kHz] | 12 | N/S | N/S | N/S | N/S | 32, 48, 64 |
16 | N/S | N/S | 32, 48, 64 | 32, 48, 64 | 32, 48, 64 | |
24 | N/S | 32, 48, 64 | 32, 48, 64 | 32, 48, 64 | 32, 48, 64 | |
32 | 32, 48, 64 | 32, 48, 64 | 32, 48, 64 | 32, 48, 64 | 32, 48, 64 | |
38 | 32, 48, 64 | 32, 48, 64 | 32, 48, 64 | 32, 48, 64 | 32, 48, 64 | |
44.1 | 32, 48, 64 | 32, 48, 64 | 32, 48, 64 | 32, 48, 64 | 32, 48, 64 | |
48 | 32, 48, 64 | 32, 48, 64 | 32, 48, 64 | 32, 48, 64 | 32, 48, 64 |