JAJSGO7C July 2013 – November 2017 TAS5760LD
PRODUCTION DATA.
In Hardware Control mode, the PWM switching frequency of the TAS5760LD is configurable via the FREQ/SDA pin. When connected to the system ground, the pin sets the output switching frequency to 16 × fS. When connected to DVDD through a pull-up resistor, as shown in the Typical Application Circuits, the pin sets the output switching frequency to 8 × fS. More switching frequencies are available when the TAS5760LD is used in Software Control Mode.