JAJSGO7C July 2013 – November 2017 TAS5760LD
PRODUCTION DATA.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Volume Left | |||||||
R/W |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7:0 | Volume Left | R/W | 11001111 | Left Channel Volume Control
11111111: Channel Volume is +24 dB 11111110: Channel Volume is +23.5 dB 11111101: Channel Volume is +23.0 dB ...11001111: Channel Volume is 0 dB (Default) ...00000111: Channel Volume is -100 dB Any setting less than 00000111 places the channel in Mute |