JAJSGO8F July 2013 – February 2020 TAS5760M
PRODUCTION DATA.
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
TA | Ambient Operating Temperature | –25 | 85 | °C | |
AVDD | AVDD Supply | 4.5 | 26.4 | V | |
PVDD | PVDD Supply | 4.5 | 26.4 | V | |
DVDD | DVDD Supply | 2.8 | 3.63 | V | |
VIH(DR) | Input Logic HIGH for DVDD Referenced Digital Inputs | DVDD | V | ||
VIL(DR) | Input Logic LOW for DVDD Referenced Digital Inputs | 0 | V | ||
RSPK (BTL) | Minimum Speaker Load in BTL Mode | 4 | Ω | ||
RSPK (PBTL) | Minimum Speaker Load in PBTL Mode | 2 | Ω |