JAJSGO8F July 2013 – February 2020 TAS5760M
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
DMCLK | Allowable MCLK Duty Cycle | 45% | 50% | 55% | ||
fMCLK | Supported MCLK Frequencies | Values include: 128, 192, 256, 384, 512. | 128 | 512 | fS |