JAJSGO8F July 2013 – February 2020 TAS5760M
PRODUCTION DATA.
For this design example, use the parameters listed in Table 27 as the input parameters.
PARAMETER | EXAMPLE |
---|---|
Low Power Supply | 3.3 V |
High Power Supply | 5 V to 24 V |
Host Processor | I2S Compliant Master |
GPIO Control | |
Output Filters | Inductor-Capacitor Low Pass Filter |
Speakers | 4 Ω to 8 Ω |