15 |
Auto_MDI/X_Enable |
R/W,STRAP(A-MDIX) |
0x1 |
Auto-MDIX Enable:
0x0 = Disable Auto-Negotiation Auto-MDIX capability
0x1 = Enable Auto-Negotiation Auto-MDIX capability
|
14 |
Force_MDI/X |
R/W |
0x0 |
Force MDIX:
0x0 = Normal operation (Receive on RD pair, Transmit on TD pair)
0x1 = Force MDI pairs to cross (Receive on TD pair, Transmit on RD pair)
|
13 |
Pause_RX_Status |
|
0x0 |
Pause Receive Negotiation Status: Indicates that pause receive should be enabled in the MAC. Based on bits [11:10] in ANAR register and bits [11:10] in ANLPAR register settings. The function shall be enabled according to IEEE 802.3 Annex 28B Table 28B-3, 'Pause Resolution', only if the Auto-Negotiation highest common denominator is a Full-Duplex technology.
|
12 |
Pause_TX_Status |
|
0x0 |
Pause Transmit Negotiated Status: Indicates that pause should be enabled in the MAC. Based on bits [11:10] in ANAR register and bits [11:10] in ANLPAR register settings. This function shall be enabled according to IEEE 802.3 Annex 28B Table 28B-3, 'Pause Resolution', only if the Auto-Negotiation highest common denominator is a Full-Duplex technology.
|
11 |
MII_Link_Status |
|
0x0 |
MII Link Status:
0x0 = No active 100Base-TX Full-Duplex link, established using Auto-Negotiation
0x1 = 100Base-TX Full-Duplex link is active and it was established using Auto-Negotiation
|
10-8 |
RESERVED |
R |
0x0 |
Reserved
|
7 |
Bypass_LED_Stretching |
R/W |
0x0 |
Bypass LED Stretching: Set this bit to '1' to bypass the LED stretching, the LED reflects the internal value.
0x0 = Normal LED operation
0x1 = Bypass LED stretching
|
6 |
RESERVED |
R |
0x0 |
Reserved
|
5 |
LED_Configuration |
R/W |
0x0 |
|
4-0 |
PHY_Address |
H |
0x0 |
PHY ADDRESS
|