JAJSGP5A December 2018 – August 2019 DP83825I
PRODUCTION DATA.
PARAMETER | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|
Analog supply voltage | AVDD3V3 | 3 | 3.3 | 3.6 | V |
IO supply voltage | VDDIO3V3 | 3 | 3.3 | 3.6 | V |
VDDIO1V8 | 1.62 | 1.8 | 1.98 | V | |
Operating Free Air Temperature (DP83825I) | Ta | –40 | 25 | 85 | C |
Pins | TX_EN, TX_D0, TX_D1, RX_D0, RX_D1, RX_DV, RX_ER, MDIO, MDC, INT/PWDN, RESET | VDDIO-10% | VDDIO | VDDIO+10% | V |
Pins | XI Osclliator Input | VDDIO-10% | VDDIO | VDDIO+10% | V |
Pins | LED0 | AVDD3V3-10% | AVDD3V3 | AVDD3V3+10% | V |