JAJSGP5A December 2018 – August 2019 DP83825I
PRODUCTION DATA.
The following magnetics have been tested with the DP83825I using the DP83825IEVM.
MANUFACTURER | PART NUMBER |
---|---|
Pulse Electronics | HX1188NL |
HX1198FNL | |
HX1188FNL |
PARAMETER | TEST CONDITIONS | TYP | UNIT |
---|---|---|---|
Turn Ratio | ±2% | 1:1 | - |
Insertion Loss | 1 - 100 MHz | –1 | dB |
Return Loss | 1 - 30 MHz | –16 | dB |
30 - 60 MHz | –10 | dB | |
60 - 80 MHz | –7.5 | dB | |
Differential to Common Rejection Ratio | 1 | -61 | dB |
50 MHz | –33 | dB | |
150 MHz | –25 | dB | |
Crosstalk | 30 MHz | –45 | dB |
60 MHz | –39 | dB | |
Isolation | HPOT | 1500 | Vrms |