JAJSGP5A December 2018 – August 2019 DP83825I
PRODUCTION DATA.
PIN NAME | STRAP NAME | PIN # | DEFAULT | ||
---|---|---|---|---|---|
RX_D0 | PhyAdd[0] | 18 | 0 | PHY_ADD0 | |
MODE 0 | 0 | ||||
MODE 1 | 1 | ||||
CRS_DV | PhyAdd[1] | 20 | 0 | PHY_ADD1 | |
MODE 0 | 0 | ||||
MODE 1 | 1 | ||||
PHY Address strap is 2-bit strap on pin 20 and 18 and shall be read as [1:0] respectively as 00 01 10 11. Default PHY Address is 00. |
PIN NAME | STRAP NAME | PIN # | DEFAULT | ||
---|---|---|---|---|---|
RX_D1 | Master/Slave | 17 | 0 | 0 | RMII Master Mode |
1 | RMII Slave Mode | ||||
50MHzOut/LED2 | RX_DV_En | 2 | 0 | 0 | Pin 20 is configured as CRS_DV |
1 | Pin 20 is configured as RX_DV ( For RMII Repeater Mode) |
PIN NAME | STRAP NAME | PIN # | DEFAULT | ||
---|---|---|---|---|---|
RX_ER | A-MDIX | 22 | 0 | 0 | Auto MDIX Enable |
1 | Auto MDIX Disable | ||||
LED0 | ANeg_Dis | 4 | 0 | 0 | Auto Negotiation Enable |
1 | Auto-Negotiation Disable. Force Mode 100M Enabled |