JAJSGS3B January 2019 – July 2022 ADS8353-Q1
PRODUCTION DATA
The ADS8353-Q1 is a 16-bit, dual-channel, high-speed, simultaneous-sampling, analog-to-digital converter (ADC). The ADS8353-Q1 supports single-ended and pseudo-differential input signals. The device provides a simple, serial interface to the host controller and operates over a wide range of analog and digital power supplies.
The device has two independently programmable internal references to achieve system-level gain error correction. The Section 7.2 section provides a functional block diagram of the device.