JAJSGS3B January 2019 – July 2022 ADS8353-Q1
PRODUCTION DATA
Table 8-1 lists the target specifications for this application.
TARGET SPECIFICATIONS | TEST CONDITIONS | ||||
---|---|---|---|---|---|
SNR | THD | DEVICE | INPUT SIGNAL FREQUENCY | THROUGHPUT | INTERFACE MODE |
> 83 dB | < –100 dB | ADS8353-Q1 | 10 kHz | Maximum supported | 32-CLK, dual-SDO |