JAJSGT5K November 2006 – July 2024 TS3USB221
PRODUCTION DATA
The TS3USB221 device is a 2-channel SPDT switch specially designed for the switching of high-speed USB 2.0 signals in handset and consumer applications, such as cell phones, digital cameras, and notebooks with hubs or controllers with limited USB I/Os. The wide bandwidth (1GHz) of this switch allows signals to pass with minimum edge and phase distortion. The device multiplexes differential outputs from a USB host device to one of two corresponding outputs. The switch is bidirectional and offers little or no attenuation of the high-speed signals at the outputs. The device also has a low power mode that reduces the power consumption to 1 μA for portable applications with a battery or limited power budget.
The device is designed for low bit-to-bit skew and high channel-to-channel noise isolation, and is compatible with various standards, such as high-speed USB 2.0 (480Mbps).
The TS3USB221 device integrates ESD protection cells on all pins, is available in a SON package (3mm × 3mm) as well as in a tiny μQFN package (2mm × 1.5mm) and is characterized over the free-air temperature range from –40°C to 85°C.