10 Revision History
Changes from Revision J (January 2019) to Revision K (July 2024)
- ドキュメント全体にわたって表、図、相互参照の採番方法を更新Go
- 帯域幅の標準値を次のように変更:1.1GHz から1GHzGo
- Added footnote to the VI/O parameter in the Absolute
Maximum Ratings tableGo
- Changed CDM test conditions in the ESD Ratings table from: per JEDEC
specification JESD22-C101 to: per ANSI/ESDA/JEDEC JS-002Go
- Changed RSE (UQFN) junction-to-ambient thermal resistance value
from: 169.8°C/W to: 204.8°C/WGo
- Changed RSE (UQFN) junction-to-case (top) thermal resistance value
from: 84.7°C/W to: 118.1°C/WGo
- Changed RSE (UQFN) junction-to-board thermal resistance value from:
94.9°C/W to: 121.5°C/WGo
- Changed RSE (UQFN) junction-to-top characterization parameter value
from: 5.7°C/W to: 13.9°C/WGo
- Changed RSE (UQFN) junction-to-board characterization parameter
value from: 94.9°C/W to: 121.2°C/WGo
- Changed the VIK value in the Electrical
Characteristics table from: –1.8V maximum to: –1.8V
minimumGo
- Changed the Typical Characteristics sectionGo
Changes from Revision I (January 2016) to Revision J (January 2019)
- Added CDM value and table notes to the ESD RatingsGo
Changes from Revision H (February 2015) to Revision I (January 2016)
- Changed VIH Max from 5.5 to VCC in Recommended Operating Conditions tableGo
Changes from Revision G (September 2010) to Revision H (February 2015)
- 「特長」の最初の箇条書き項目を「2.5V および 3.3V の VCC で動作」から「2.3V および 3.6V の VCC で動作」に変更Go
- 「ピン構成および機能」セクション、「ESD 定格」表、「機能説明」セクション、「デバイスの機能モード」セクション、「アプリケーションと実装」セクション、「電源に関する推奨事項」セクション、「レイアウト」セクション、「デバイスおよびドキュメントのサポート」セクション、「メカニカル、パッケージ、および注文情報」セクションを追加
Go
- 「注文情報」表を削除Go