JAJSGT5K November 2006 – July 2024 TS3USB221
PRODUCTION DATA
The TS3USB221 has a low power mode that reduces the power consumption to 1 μA when the device is not in use. The bus-switch enable pin OE must be supplied with a logic high signal to put the device in low power mode and disable the switch.