JAJSGX5C july 2018 – april 2023 BQ25150
PRODUCTION DATA
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VBAT | Battery voltage range | 2.4 | 4.6 | V | |
VIN | Input voltage range | 3.15 | 5.25(1) | V | |
VINLS | LDO input voltage range | 2.2 | 5.25(1) | V | |
VIO | IO supply voltage range | 1.2 | 3.6 | V | |
VADCIN | ADC input voltage range | 0 | 1.2 | V | |
ILDO | LDO output current | 0 | 100 | mA | |
IPMID | PMID output current | 0 | 1 | A | |
TA | Operating free-air temperature range | –40 | 85 | °C |