JAJSGX5C july 2018 – april 2023 BQ25150
PRODUCTION DATA
The ADCIN pin can be configured through I2C to support NTC measurements without the need of an external biasing circuit. In this mode, the ADCIN pin is biased and monitored in the same manner as the TS pin. Measurement data can be read by selecting one of the ADC data slots to read the ADCIN.