JAJSGX9B August 2018 – January 2020 TLV1805-Q1
PRODUCTION DATA.
VCM = V- | Output Low (VID = -0.1 V) |
TA = 25 °C |
VCM = V- |
VSD = 5 V |
ISINK = 1 mA |
VS = 3.3 V |
VS = 12 V |
VS = 40 V |
VS = 3.3 V | CL = 15pF |
VS = 5 V | CL = 15pF |
VS = 12 V | CL = 15pF |
VS = 40 V | CL = 15pF |
VS = 3.3 V | CL = 4nF |
VS = 5 V | CL = 4nF |
VS = 12 V | CL = 4nF |
VS = 40 V | CL = 4nF |
VS = 3.3 V |
VS = 5 V |
VS = 12 V |
VS = 40 V |
VCM = V- | Output High (VID = 0.1 V) |
TA = 125 °C |
TA = -40 °C |
VCM = V- |
DBV SOT-23-6 Package |
ISOURCE = 1 mA |
VS = 3.3 V |
VS = 12 V |
VS = 40 V |
VS = 3.3 V | CL = 15pF |
VS = 5 V | CL = 15pF |
VS = 12 V | CL = 15pF |
VS = 40 V | CL = 15pF |
VS = 3.3 V | CL = 4nF |
VS = 5 V | CL = 4nF |
VS = 12 V | CL = 4nF |
VS = 40 V | CL = 4nF |
VS = 3.3 V |
VS = 5 V |
VS = 12 V |
VS = 40 V |