JAJSH08B November 2014 – August 2019 DS90UB949-Q1
PRODUCTION DATA.
VALUE | UNIT | ||||
---|---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human body model (HBM), per AEC Q100-002(1)
HBM ESD Classification Level 2 |
±2000 | V | |
Charged device model (CDM), per AEC Q100-011
CDM ESD Classification Level C5 |
±750 | ||||
(IEC 61000-4-2)
RD = 330 Ω, CS = 150 pF |
Air Discharge (DOUT0+, DOUT0-, DOUT1+, DOUT1-) | ±15000 | |||
Contact Discharge (DOUT0+, DOUT0-, DOUT1+, DOUT1-) | ±8000 | ||||
(ISO10605)
RD = 330 Ω, CS = 150 pF RD = 2 kΩ, CS = 150 pF or 330 pF |
Air Discharge (DOUT0+, DOUT0-, DOUT1+, DOUT1-) | ±15000 | |||
Contact Discharge (DOUT0+, DOUT0-, DOUT1+, DOUT1-) | ±8000 |